Menu Search

Knurled Knob 32.0 mm Insert M8 16.0 mm PA Black

Item code:

258083259935

79 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 £ 2.8203
50 + £ 2.8066
Standard pack: 10

Order in multiple of 10

Total price:

£ 28.20

10 x £ 2.8203

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M8
Thread Length 16.0 mm
Base Diameter 17.0 mm
Knob Diameter 32.0 mm
Colour Black
Full Material Nylon 6/6
Hand Wheel Style Fluted
Knob Material PA
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us