Quantity | Unit price |
---|---|
1 - 9 | £ 9.392 |
10 - 49 | £ 9.3235 |
50 + | £ 9.2277 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M12 |
---|---|
Thread Length | 30.0 mm |
Thread Length | 1.181 in |
Knob Diameter | 80.0 mm |
Knob Diameter | 3.15 in |
Colour | Black |
Knob Material | PA |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue