Quantity | Unit price |
---|---|
50 - 499 | £ 3.3351 |
500 + | £ 1.5881 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M8 |
---|---|
Thread Length | 16.0 mm |
Thread Length | 0.63 in |
Knob Diameter | 22.0 mm |
Knob Diameter | 0.866 in |
Colour | Black |
Finish | Matt |
Knob Material | PA |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue