Menu Search

Knurled Knob 15.0 mm Insert M4 25.0 mm PA Black

Item code:

KTSR-15M04F

855 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 £ 3.5168
500 + £ 1.547
Standard pack: 500

Order in multiple of 50

Total price:

£ 175.84

50 x £ 3.5168

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M4
Thread Length 25.0 mm
Knob Diameter 15.0 mm
Colour Black
Finish Matt
Knob Material PA
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us