Menu Search

Knurled Knob 32.0 mm M10 20.0 mm PA Black

Item code:

1219090

49 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 449 £ 1.8209
450 + £ 1.7798
Standard pack: 25

Order in multiple of 25

Total price:

£ 45.52

25 x £ 1.8209

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M10
Thread Length 20.0 mm
Knob Diameter 32.0 mm
Knob Height 13.0 mm
Overall Height 42.0 mm
Stem Diameter 17.0 mm
Stem Height 9.0 mm
Colour Black
Finish Matt
Thread Material Zinc Plated Steel
Mount Type Male
Knob Material PA
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us