Menu Search

Knurled Knob 23.0 mm M5 25.0 mm PA Black

Item code:

KTSR-23M05M25

4290 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 £ 1.8919
500 + £ 1.4649
Standard pack: 500

Order in multiple of 50

Total price:

£ 94.60

50 x £ 1.8919

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M5
Thread Length 25.0 mm
Knob Diameter 23.0 mm
Stem Height 25.0 mm
Colour Black
Thread Material Steel
Mount Type Threaded Stud
Knob Material PA
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us