Quantity | Unit price |
---|---|
1 - 19 | £ 59.7053 |
20 - 99 | £ 16.2431 |
100 + | £ 15.9241 |
Key Type | Keyed Alike |
---|---|
Latching Mechanism | Left Hand;Right Hand |
Handle Colour | Chrome |
Handle Finish | Chrome Plated |
Handle Material | Zamak |
Body Material | PA |
Application(s) | Cupboard |
Barrel Depth | 16.9 mm |
Barrel Depth | 0.665 in |
Barrel Diameter | 72.0 mm |
Barrel Diameter | 2.835 in |
Panel Thickness Range | 13.4 mm |
Panel Thickness Range | 0.528 in |
Mounting Hole Diameter | 84.0 mm |
Mounting Hole Diameter | 3.307 in |
Grip Range | 14.8 mm |
Grip Range | 0.583 in |
Commodity Code | 7907000090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue