Menu Search

Gas Cylinder Valve Cap 26.4 mm With Vent Flap LDPE Yellow

This yellow LDPE gas cylinder valve protector is a temper evident protection that also performs a shield from ingress of dirt and dust. Fitted with a vent flap to allow safe release of gas following accidental opening of valve.
Item code:

110006

107289 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 1999 £ 0.4168
2000 + £ 0.1985
Standard pack: 2000

Order in multiple of 200

Total price:

£ 83.36

200 x £ 0.4168

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Vent Flap With Vent Flap
Fitting Style Screw Fit
Full Material Low Density Polyethylene
Colour Yellow
Nominal Diameter 26.4 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us