Menu Search

Gas Cylinder Valve Cap 21.7 mm No Vent Flap LDPE Yellow

Gas valve cap designed to protect industrial and LPG gas cylinder valve threads. It protects from the entry of dirt or dust. It is fitted with a vent flap to allow safe release of gas following the accidental opening of the valve. It can differentiate full from empty cylinders. Yellow made from LDPE.
Item code:

12940

20000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 1999 £ 0.1827
2000 + £ 0.1369
Standard pack: 2000

Order in multiple of 200

Total price:

£ 36.54

200 x £ 0.1827

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Vent Flap No Vent Flap
Fitting Style Screw Fit
Full Material Low Density Polyethylene
Colour Yellow
Nominal Diameter 21.7 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us