Menu Search

End Fitting 17.5 mm M5 Nylon

Item code:

552018

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 39 £ 2.7518
40 - 139 £ 2.6971
140 - 259 £ 2.6423
260 + £ 2.5876
Standard pack: 20

Order in multiple of 20

Total price:

£ 55.04

20 x £ 2.7518

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Pitch Diameter 0.8 mm
Mounting Hole to End Length 17.5 mm
To Fit Gas Strut Diameter Range 6.0 - 15.0 mm
Type 1
Full Material Nylon
Colour Black
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us