Quantity | Unit price |
---|---|
1 + | £ 18.848 |
Overall Length | 268.0 mm |
---|---|
Overall Length | 10.551 in |
Shaft Diameter | 16.0 mm |
Shaft Diameter | 0.63 in |
Thread Size | M14 x 2.0 |
Colour | Black |
Handle Style | Ball Knob |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue