Quantity | Unit price |
---|---|
10 - 49 | £ 15.8541 |
50 + | £ 15.5255 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Bore Diameter | 6.0 mm |
---|---|
Bore Diameter | 0.236 in |
Face Width | 8.0 mm |
Face Width | 0.315 in |
Hub Diameter | 12.0 mm |
Hub Diameter | 0.472 in |
Hub Width | 6.0 mm |
Hub Width | 0.236 in |
Overall Width | 16.0 mm |
Overall Width | 0.63 in |
Full Material | Polyoxymethylene |
Colour | Natural |
Number of Teeth | 30 |
Gear Type | Spur Gear |
Commodity Code | 3926300090 |
Material Flammability Standard | UL94 HB |
Pitch Diameter | 30.0 mm |
Pitch Diameter | 1.181 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue