Menu Search

Adjustable Swivel Feet 32.0 mm M10 50.0 mm Black

Adjustable Tilt Glide made from black Polypropylene (PP) with a zinc-plated Steel ball and stud. Articulating swivel base for mounting machinery or conveyors. Ideal for angle applications and can be adjusted for use on uneven surfaces.
Item code:

110745

6734 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 1.2376
1000 - 1999 £ 1.213
2000 + £ 1.1883
Standard pack: 100

Order in multiple of 100

Total price:

£ 123.76

100 x £ 1.2376

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M10
Base Diameter 32.0 mm
Thread Length 50.0 mm
Swivel Articulation 20 °
Base Material Polypropylene
Thread Material Steel
Coating Zinc Plated
Colour Black
Base Type Swivel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us