Menu Search

Adjustable Swivel Feet 32.5 mm M6 25.0 mm Black

Adjustable Tilt Glide made from black Polypropylene (PP) with a zinc-plated Steel ball and stud. Articulating swivel base for mounting machinery or conveyors. Ideal for angle applications and can be adjusted for use on uneven surfaces.
Item code:

462184

528 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 £ 4.4666
500 + £ 1.4375
Standard pack: 500

Order in multiple of 50

Total price:

£ 223.33

50 x £ 4.4666

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M6
Base Diameter 32.5 mm
Thread Length 25.0 mm
Swivel Articulation 20 °
Base Material Polypropylene
Thread Material Steel
Coating Zinc Plated
Colour Black
Base Type Swivel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us