Menu Search

Grommet Sleeve 9.5 mm 2.4 mm PVC

This black flexible PVC grommet sleeve provides additional support and protection for cables and wires passing through panels.
Item code:

50687

34000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 0.5544
1000 + £ 0.2368
Standard pack: 1000

Order in multiple of 100

Total price:

£ 55.44

100 x £ 0.5544

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material PVC
Compatible Hole Diameter 9.5 mm
Head Diameter 14.2 mm
Panel Thickness 2.4 mm
Sleeve Length 14.3 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us