Quantity | Unit price |
---|---|
1 + | £ 8.2217 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Grip Range | 18.5 mm |
---|---|
Grip Range | 0.728 in |
Grip Length | 18.5 mm |
Grip Length | 0.728 in |
Mounting Hole Width | 20.2 mm |
Mounting Hole Width | 0.795 in |
Mounting Hole Length | 22.2 mm |
Mounting Hole Length | 0.874 in |
Cam Length | 45.0 mm |
Cam Length | 1.772 in |
Handle Length | 122.0 mm |
Handle Length | 4.803 in |
Latch Style | Quarter-Turn Cam Latch |
Locking Type | Quarter Turn |
Handle Shape | L-Shape |
Mounting Orientation | Universal |
Colour | Chrome |
Finish | Chrome Plated |
Material | Zamak |
Commodity Code | 8301409000 |
Includes | No Includes |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue