Quantity | Unit price |
---|---|
1000 + | £ 0.1077 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Head Type | Releasable Head |
Minimum Loop Tensile Strength | 22.7 kg |
Minimum Loop Tensile Strength | 22.7 kg |
Overall Length | 203.2 mm |
Overall Length | 8 in |
Overall Width | 4.8 mm |
Overall Width | 0.189 in |
Thickness | 1.3 mm |
Thickness | 0.051 in |
Full Material | Nylon 6/6 |
Commodity Code | 3926909790 |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue