Menu Search

Hex Head Cap Screw M5 40.0 mm PA Natural

This hexagonal head screw is made from natural Nylon, is fully threaded and used in a wide range of industries and applications including electrical and electronic assemblies. Refer to standard ISO 4017, NF EN 24017 and DIN 933 for guidance purposes only.
Item code:

0020360000VR

13478 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 £ 0.0636
10000 - 19999 £ 0.0624
20000 + £ 0.0612
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 63.60

1000 x £ 0.0636

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Distance Across Flats 8.0 mm
Head Height 4.0 mm
Thread Length 40.0 mm
Thread Size M5
Colour Natural
Material PA
Head Type Hexagonal Head
Screw Type Fully Threaded Screw
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us