Quantity | Unit price |
---|---|
1000 - 9999 | £ 0.0502 |
10000 - 19999 | £ 0.0491 |
20000 + | £ 0.0482 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Distance Across Flats | 7.0 mm |
---|---|
Distance Across Flats | 0.276 in |
Head Height | 2.8 mm |
Head Height | 0.11 in |
Thread Length | 18.0 mm |
Thread Length | 0.709 in |
Thread Size | M4 |
Colour | Natural |
Material | PA |
Head Type | Hexagonal Head |
Screw Type | Fully Threaded Screw |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue