Quantity | Unit price |
---|---|
500 - 999 | £ 0.126 |
1000 + | £ 0.1236 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Distance Across Flats | 5.5 mm |
---|---|
Distance Across Flats | 0.217 in |
Head Height | 2.0 mm |
Head Height | 0.079 in |
Thread Length | 25.0 mm |
Thread Length | 0.984 in |
Thread Size | M3 |
Colour | Natural |
Material | PA |
Head Type | Hexagonal Head |
Screw Type | Cap Screw |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue