Menu Search

Hex Head Cap Screw M5 16.0 mm PA Natural

Item code:

079051600002

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.141
1000 + £ 0.1369
Standard pack: 500

Order in multiple of 500

Total price:

£ 70.50

500 x £ 0.141

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Distance Across Flats 8.0 mm
Head Height 4.0 mm
Thread Length 16.0 mm
Thread Size M5
Colour Natural
Material PA
Head Type Hexagonal Head
Screw Type Cap Screw
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us