Menu Search

Hex Head Cap Screw M4 25.0 mm PEEK Maroon

Item code:

182042570409

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 £ 5.5037
50 + £ 5.3942
Standard pack: 10

Order in multiple of 10

Total price:

£ 55.04

10 x £ 5.5037

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Distance Across Flats 7.0 mm
Head Height 2.8 mm
Thread Length 25.0 mm
Thread Size M4
Colour Maroon
Material PEEK
Head Type Hexagonal Head
Screw Type Part Threaded Screw
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us