Quantity | Unit price |
---|---|
4 - 19 | £ 46.0839 |
20 + | £ 45.1529 |
Adhesive Type | Acrylic |
---|---|
Colour | White |
Removability | Permanent |
Overall Length | 33.0 m |
Overall Length | 108.268 ft |
Overall Thickness | 1.1 mm |
Overall Thickness | 0.043 in |
Overall Width | 25.4 mm |
Overall Width | 1 in |
Roll Length | 33.0 m |
Roll Length | 108.268 ft |
Series | 0250C |
Commodity Code | 3921909000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue