Quantity | Unit price |
---|
Plug Style | Hollow |
---|---|
Fitting Style | Push Fit |
Full Material | Silicone |
Colour | Natural |
Compatible Thread Standard | Metric |
Compatible Thread Sizes (All) | M52 |
Minimum Taper Diameter | 41.28 mm |
Minimum Taper Diameter | 1.625 in |
Overall Height | 44.45 mm |
Overall Height | 1.75 in |
Finger Tab | With Tab |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue