Menu Search

Tapered Masking Plug 3.2 mm 9.5 mm 31.8 mm TPR

Item code:

36-EG100

7490 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
2500 + £ 0.1903
Standard pack: 2500

Order in multiple of 2500

Total price:

£ 475.75

2500 x £ 0.1903

Add sample +

Specifications

Imperial
Metric
SKU attributes
Plug Style Solid
Fitting Style Push Fit
Full Material Thermo Plastic Rubber
Colour Black
Compatible Thread Standard Metric
Minimum Taper Diameter 3.2 mm
Overall Height 31.8 mm
Finger Tab Without Tab
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us