Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.1451 |
5000 - 9999 | £ 0.1423 |
10000 + | £ 0.1396 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Plug Style | Solid |
---|---|
Fitting Style | Push Fit |
Full Material | Silicone |
Colour | Natural |
Compatible Thread Standard | Metric |
Compatible Thread Sizes (All) | M3,M4 |
Minimum Taper Diameter | 1.6 mm |
Minimum Taper Diameter | 0.063 in |
Overall Height | 19.1 mm |
Overall Height | 0.752 in |
Finger Tab | Without Tab |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue