Quantity | Unit price |
---|---|
100 - 2499 | £ 0.3696 |
2500 + | £ 0.3628 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Plug Style | Solid |
---|---|
Fitting Style | Push Fit |
Full Material | Silicone |
Colour | Natural |
Compatible Thread Standard | Metric |
Compatible Thread Standard | UNF |
Compatible Thread Standard | BSP |
Compatible Thread Sizes (All) | M10,M12,M14 |
Minimum Taper Diameter | 7.9 mm |
Minimum Taper Diameter | 0.311 in |
Overall Height | 25.4 mm |
Overall Height | 1 in |
Finger Tab | Without Tab |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue