Menu Search

Tapered Masking Plug 12.7 mm 16.7 mm 25.4 mm EPDM

Item code:

461545

170 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 1499 £ 0.8995
1500 + £ 0.8817
Standard pack: 100

Order in multiple of 100

Total price:

£ 89.95

100 x £ 0.8995

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Plug Style Solid
Fitting Style Push Fit
Full Material Ethylene Propylene Diene Monomer
Colour Black
Compatible Thread Standard Metric
Compatible Thread Standard UNF
Compatible Thread Standard BSP
Compatible Thread Sizes (All) M16
Minimum Taper Diameter 12.7 mm
Overall Height 25.4 mm
Finger Tab Without Tab
Commodity Code 4016999790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us