Quantity | Unit price |
---|---|
25 - 299 | £ 5.4627 |
300 + | £ 5.3531 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Plug Style | Hollow |
---|---|
Fitting Style | Push Fit |
Full Material | Ethylene Propylene Diene Monomer |
Colour | Black |
Compatible Thread Standard | Metric Threads |
Compatible Thread Sizes (All) | M60, M62 |
Minimum Taper Diameter | 45.0 mm |
Minimum Taper Diameter | 1.772 in |
Overall Height | 25.0 mm |
Overall Height | 0.984 in |
Finger Tab | Without Tab |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue