Menu Search

Hose Protector 36.0 mm 50.0 m Black

Item code:

1255551

20 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 157.0709
Standard pack: 1

Order in multiple of 1

Total price:

£ 157.07

1 x £ 157.0709

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Hose Diameter 36.0 mm
Flat Width 57.0 mm
Roll Length 50.0 m
Full Material Polyamide 6
Colour Black
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us