Menu Search

Hose Protector 47.0 mm 50.0 m Black

Item code:

1255554

39 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 205.5128
Standard pack: 1

Order in multiple of 1

Total price:

£ 205.51

1 x £ 205.5128

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Hose Diameter 47.0 mm
Flat Width 77.0 mm
Roll Length 50.0 m
Full Material Polyamide 6
Colour Black
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us