Menu Search

Hose Sleeve Ferrules 27.0 mm (ID)

This aluminium ring, also referred as a ferrule, is used to secure a textile sleeve on a hose by crimping it.
Item code:

1219801

192 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 + £ 1.5688
Standard pack: 25

Order in multiple of 5

Total price:

£ 39.22

25 x £ 1.5688

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Aluminium
Inside Diameter 27.0 mm
Outside Diameter 30.0 mm
Overall Length 27.0 mm
Wall Thickness 1.5 mm
Price per piece incl VAT 1.8457 GBP
Commodity Code 7616999099

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us