Quantity | Unit price |
---|---|
500 - 4999 | £ 1.3528 |
5000 + | £ 0.638 |
Fitting Style | Push Fit |
---|---|
Full Material | Low Density Polyethylene |
Colour | Yellow |
Hole Diameter | 21 mm |
Hole Diameter | 0.827 in |
Outside Diameter | 32.2 mm |
Outside Diameter | 1.268 in |
Overall Height | 4.4 mm |
Overall Height | 0.173 in |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue