Quantity | Unit price |
---|---|
475 - 4749 | £ 0.6648 |
4750 + | £ 0.3135 |
Fitting Style | Push Fit |
---|---|
Full Material | Low Density Polyethylene |
Colour | Yellow |
Hole Diameter | 8.1 mm |
Hole Diameter | 0.319 in |
Outside Diameter | 17.4 mm |
Outside Diameter | 0.685 in |
Overall Height | 4.4 mm |
Overall Height | 0.173 in |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue