Quantity | Unit price |
---|---|
50 + | £ 3.8608 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Full Material | Polyvinyl Chloride |
Material | PVC |
Overall Length | 203.2 mm |
Overall Length | 8 in |
Wall Thickness | 3.9 mm |
Wall Thickness | 0.154 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue