Quantity | Unit price |
---|---|
4 - 39 | £ 9.4981 |
40 + | £ 4.6823 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Wheel Material | Nylon |
---|---|
Caster Housing Material | Steel |
Colour | White |
Caster Type | Bolt Hole Castor |
Mount Type | Bolt Hole |
Load Capacity | 60.0 kg |
Load Capacity | 60.0 kg |
Wheel Width | 22.0 mm |
Wheel Width | 0.866 in |
Wheel Diameter | 60.0 mm |
Wheel Diameter | 2.362 in |
Overall Height | 90.0 mm |
Overall Height | 3.543 in |
Caster Housing Full Material | Steel |
Commodity Code | 4016999190 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue