Quantity | Unit price |
---|---|
1 - 11 | £ 30.779 |
12 + | £ 14.4987 |
Wheel Material | Nylon |
---|---|
Caster Housing Material | Steel |
Colour | White |
Caster Type | Threaded Stem Castor |
Mount Type | Threaded Stem |
Load Capacity | 120.0 kg |
Load Capacity | 120.0 kg |
Wheel Width | 44.0 mm |
Wheel Width | 1.732 in |
Wheel Diameter | 125.0 mm |
Wheel Diameter | 4.921 in |
Overall Height | 183.0 mm |
Overall Height | 7.205 in |
Caster Housing Full Material | Steel |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue