Menu Search

IP67 Cable Grommet M25 11.0 mm 17.0 mm 1.0 mm 4.0 mm EPDM

This sealing grommet is manufactured from grey EPDM and is rated to IP67 when installed on your electrical enclosures. Made to fit a metric thread.
Item code:

283250022599

812 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 £ 0.4915
500 - 999 £ 0.4819
1000 + £ 0.4723
Standard pack: 50

Order in multiple of 50

Total price:

£ 24.58

50 x £ 0.4915

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Light Grey
Full Material Ethylene Propylene Diene Monomer
Head Style Round
Compatible Thread Sizes (All) M25
Commodity Code 4016999790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us