Menu Search

IP67 Cable Grommet PG29 20.0 mm 26.0 mm 1.0 mm 4.0 mm EPDM

This sealing grommet provides a dust and watertight seal making it suitable for external applications. It is easy to install, it can withstand vibrations and also acts as a blanking plug until a cable is installed.
Item code:

283400159999

172 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 249 £ 1.7279
250 - 499 £ 1.7003
500 + £ 1.6588
Standard pack: 25

Order in multiple of 25

Total price:

£ 43.20

25 x £ 1.7279

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Ethylene Propylene Diene Monomer
Head Style Round
Compatible Thread Sizes (All) PG29
Commodity Code 4016999790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us