Quantity | Unit price |
---|---|
10 + | £ 13.5542 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Finish | Chrome Plated |
---|---|
Full Material | Die Cast Zinc Alloy |
Keying | Keyed Alike |
Key Type | Slotted Key |
Material | Die Cast Zinc Alloy |
Style | Straight Latch |
Cam Length | 30.0 mm |
Cam Length | 1.181 in |
Grip Range | 21.0 mm |
Grip Range | 0.827 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue