Menu Search

Knurled Nut M5 10.0 mm 6.0 mm PA Natural

This knurled nut is made from black Nylon and is ideal for applications where tool-free installation is desired.
Item code:

0660030000VR

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 £ 0.1519
10000 + £ 0.1492
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 151.90

1000 x £ 0.1519

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M5
Overall Height 6.0 mm
Outside Diameter 10.0 mm
Colour Natural
Full Material Polyamide 6/6
Nut Shape Round
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us