Quantity | Unit price |
---|---|
1 - 9 | £ 71.90 |
10 - 19 | £ 64.71 |
20 - 39 | £ 61.12 |
40 - 49 | £ 53.93 |
50 - 99 | £ 50.33 |
100 + | £ 43.14 |
Thread Size | TR12 x 3 |
---|---|
No. of starts | 1.0 |
d1 tol. 7e | 12.0 |
Lead | 3.0 |
p1 | 3.0 |
d2 tol. 7e min | 10.191 |
d2 tol. 7e max | 10.415 |
d3 tol. 7h max | 8.500 |
l1 | 1500.0 |
Lead angle | 5°17‘ |
Pitch accuracy mm/300mm | 0.3 |
Straightness mm/300mm | 0.5 |
Weight kg | 0.97 |
Material | Stainless Steel |
Thread Direction | Left Hand |
Commodity Code | 7215508000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue