Quantity | Unit price |
---|---|
1 - 9 | £ 2,840.10 |
10 - 19 | £ 2,556.09 |
20 - 39 | £ 2,414.09 |
40 - 49 | £ 2,130.08 |
50 - 99 | £ 1,988.07 |
100 + | £ 1,704.06 |
Thread Size | TR70 x 10 |
---|---|
No. of starts | 1.0 |
d1 tol. 7e | 70.0 |
Lead | 10.0 |
p1 | 10.0 |
d2 tol. 7e min | 64.425 |
d2 tol. 7e max | 64.850 |
d3 tol. 7h max | 59.000 |
l1 | 3000.0 |
Lead angle | 2°49‘ |
Pitch accuracy mm/300mm | 0.05 |
Straightness mm/300mm | 0.15 |
Weight kg | 76.86 |
Material | Stainless Steel |
Thread Direction | Left Hand |
Commodity Code | 7215508000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue