Menu Search

Leaf Hinges - Female Thread Insert Mount

In stock

The Leaf Hinges with Female Threaded Inserts are also recognised as Stand Off Hinges or Surface Mount Hinges. Made of Polyamide and fitted with Brass inserts, this range is resistant to oil, greases and most industrial chemicals. A selection of sizes for the hinge and the mounting screws are available.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Door Attachment Length Overall Length Overall Thickness Overall Width View
£ 2.4182 - £ 2.4633 710 In stock
64.0 mm
64.0 mm
13.0 mm
62.0 mm
£ 4.2692 - £ 4.3678 120 In stock
54.0 mm
54.0 mm
30.0 mm
45.0 mm
Hinge 62.0 mm 64.0 mm Nylon

498430

Price Range
£ 2.4633 - £ 2.4182

Stock Levels
710 In stock
Attributes
  • Door Attachment Length
    64.0 mm
  • Overall Length
    64.0 mm
  • Overall Thickness
    13.0 mm
  • Overall Width
    62.0 mm
  • Body Material
    Nylon
Hinge 45.0 mm 54.0 mm Nylon

498428

Price Range
£ 4.3678 - £ 4.2692

Stock Levels
120 In stock
Attributes
  • Door Attachment Length
    54.0 mm
  • Overall Length
    54.0 mm
  • Overall Thickness
    30.0 mm
  • Overall Width
    45.0 mm
  • Body Material
    Nylon