Quantity | Unit price |
---|---|
1 + | £ 7.1453 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Finish | No Finish |
Material | Aluminium |
Type | With Lettering Block |
Flange Width | 3.0 mm |
Flange Width | 0.118 in |
Overall Height | 46.0 mm |
Overall Height | 1.811 in |
Overall Length | 150.0 mm |
Overall Length | 5.906 in |
Commodity Code | 8302420090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue