Quantity | Unit price |
---|---|
1 - 9 | £ 31.62 |
10 - 19 | £ 28.46 |
20 - 49 | £ 26.88 |
50 - 99 | £ 25.30 |
100 + | £ 22.13 |
Carriage Style | Long |
---|---|
Ball Cage Material | Resin |
d1 tol H6 | 20.0 |
l1 | 106.0 |
d2 | M6x12 |
d3 | 5.2 |
h1 | 41.0 |
h2 | 35.0 |
h3 | 11.0 |
Weight g | 490.0 |
h4 | 21.0 |
l2 ±02 | 90.0 |
w1 | 54.0 |
w2 ±02 | 40.0 |
w3 | 27.0 |
w4 | 7.0 |
Dyn. load C max. N | 1370.0 |
Static load C0 max. N | 2740.0 |
Body Material | Aluminium |
Bearing Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue