Quantity | Unit price |
---|---|
1 - 9 | £ 75.22 |
10 - 19 | £ 67.70 |
20 - 49 | £ 63.94 |
50 - 99 | £ 60.18 |
100 + | £ 52.65 |
Carriage Style | Normal |
---|---|
Ball Cage Material | Resin |
d1 tol H6 | 12.0 |
l1 | 39.0 |
d2 | M5x10 |
d3 | 4.3 |
h1 | 30.0 |
h2 | 24.5 |
h3 | 118.0 |
Weight g | 8.0 |
h4 | 15.0 |
l2 ±02 | 26.0 |
w1 | 44.0 |
w2 ±02 | 33.0 |
w3 | 22.0 |
w4 | 5.5 |
Dyn. load C max. N | 410.0 |
Static load C0 max. N | 590.0 |
Body Material | Aluminium |
Bearing Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue