Quantity | Unit price |
---|---|
1 - 9 | £ 74.98 |
10 - 19 | £ 67.48 |
20 - 49 | £ 63.73 |
50 - 99 | £ 59.98 |
100 + | £ 52.49 |
Carriage Style | Long |
---|---|
Ball Cage Material | Resin |
d1 tol H6 | 16.0 |
l1 | 89.0 |
d2 | M5x12 |
d3 | 4.3 |
h1 | 38.5 |
h2 | 32.5 |
h3 | 9.0 |
Weight g | 360.0 |
h4 | 19.0 |
l2 ±02 | 79.0 |
w1 | 50.0 |
w2 ±02 | 36.0 |
w3 | 25.0 |
w4 | 7.0 |
Dyn. load C max. N | 1230.0 |
Static load C0 max. N | 2340.0 |
Body Material | Aluminium |
Bearing Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue