Quantity | Unit price |
---|---|
1 - 9 | £ 849.84 |
10 - 19 | £ 764.86 |
20 - 49 | £ 722.36 |
50 - 99 | £ 679.87 |
100 + | £ 594.89 |
Rail Type | Rear Fixing |
---|---|
Rail size | 45.0 |
l1 | 2985.0 |
h1 | 31.1 |
l2 | 105.0 |
w1 | 45.0 |
l3 | 22.5 |
h2 | 24.0 |
d1 | M12 |
Weight kg | 36.72 |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue