Quantity | Unit price |
---|---|
1 - 149 | £ 7.6258 |
150 + | £ 7.4616 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M10 |
---|---|
Thread Length | 40.0 mm |
Thread Length | 1.575 in |
Stud Material | Steel |
Knob Diameter | 56.0 mm |
Knob Diameter | 2.205 in |
Overall Height | 69.0 mm |
Overall Height | 2.717 in |
Mount Type | Stud |
Colour | Black |
Cap Color | Black |
Commodity Code | 3926300090 |
Knob Material | PA |
Fitting Style | Stud |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue